BURNDY
Image of BIBS7508 BIBS7508, Single Sided Eight Conductor Clear Insulated Multi-Tap Connector
Image of BIBS7508 BIBS7508, Single Sided Eight Conductor Clear Insulated Multi-Tap Connector

BIBS7508, Single Sided Eight Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS7508

Aluminum Multiple Tap Connector, Clear Insulated, 8 Port, 1 Sided Entry, 2 AWG-750 kcmil, Al/Cu Rated

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Multi port single sided tap connectors for quick,easy tap connections for code conductor

Product details

General

Catalog Number

BIBS7508

Connector Type

Multi Tap

EU RoHS Indicator

Contact Manufacturer

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

8

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS

UPC

781810233092

UPC 12 Digit

7818102330922

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76 mm

Dimension - L Length Overall mm

276 mm

Dimension - Length Overall inch

10.88 in

Dimension - Width inch

2.70 in

Dimension - Width mm

69 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

2 AWG - 750 kcmil

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5