BURNDY
BIPC350350_Photo_ColorCMYK
BIPC350350_Photo_ColorCMYK
Discontinued

BIPC3504/0, Discontinued - Insulating Piercing Connector

Brand:

Burndy

Catalog ID:

BIPC3504/0

Discontinued - Please see BIPC5004SC for suggested alternate. Insulation Piercing Connector, 4/0 AWG-350 kcmil (Run), 10-4/0 AWG (Tap), 300 V.

This item is discontinued, please see BIPC5004SC as a suggested alternate

Features: Insulation Piercing Capability: Eliminates The Need For Conductor Insulation Stripping, UL486B Listed, AL9CU Rated: For Copper And Aluminum Conductor Combinations Up To 90 DEG C 600 Volt Applications, Insulation Piercing Design: Eliminates The Need For Taping, Easy Snap-Out Tabs: Eases Installation, Protects Connection From Dirt And Debris, Simple Bolt-On Connection: Eases Installation, Ideally Suited For Splicing And Tapping Aluminum And Copper Conductor Wire Sizes: #10 AWG To 500 KCMIL, Stud/bolt Size: 3/8-16 Diameter, Installation Torque: 375 IN-LB, Width: 2.5 IN, Length: 1.59 IN, Height: 3 IN, Socket Size: 9/16 IN

Product details

General

Application

For Splicing And Tapping Aluminum And Copper Conductors

Catalog Number

BIPC3504/0

Connector Type

Insulation Piercing

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Physical Attribute - Socket Size

9/16

Plated

N

Plating Type

Unplated

Sub Brand

INSULATION PIERCING CONNECTOR

Type

BIPC

UPC

781810128732

UPC 12 Digit

7818101287322

Dimensions

Dimension - Bolt Size inch

0.38 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.59 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Electrical Ratings

Rating - Minimum Voltage

600

Voltage - Maximum

300 V

Conductor Related

Conductor - AL Str Run Range

4/0 AWG-350 kcmil

Conductor - AL Str Tap Range

10-4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG-350 kcmil

Conductor - Copper Str Tap Range

10 AWG-4/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

3840

Resources and downloads