BURNDY
Image of BISR3/0DB BISR3/0DB, Direct Burial Insulated Slice Reducer
Image of BISR3/0DB BISR3/0DB, Direct Burial Insulated Slice Reducer

BISR3/0DB, Direct Burial Insulated Slice Reducer

Brand:

Burndy

Catalog ID:

BISR3/0DB

In-Line Splice/Reducer, 2 Port, 1/0-3/0 AWG, Al/Cu Rated.

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

Features: Designed Specifically For Direct Burial Applications, The Mole Inline Splice/Reducer Is Made With A Specialized Plastisol Material That Forms A Rugged Weathertight Connection, UL486D Listed For Direct Burial, AL9CU Dual-Rated For Copper And Aluminum Applications, 600V 90°C, Plastisol Covered Al6061-T6 AluminumBody Saves Time By Eliminating The Need For Heat Shrink, Oxide Inhibitor Pre-Installed Preventing Moisture And Contaminants From Entering Contact Area, Range-Taking Capability Reduces The Number Of Connectors Carried In Inventory, Wire Strip Length: 1-3/32 IN, Hex Size (key): 3/16 IN, Number Of Ports: 2, Type Of Insulation: Plastisol

Product details

General

Application

For Direct Burial

Catalog Number

BISR3/0DB

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

3/16 in

Hex Size

#10

Installation Torque Recommended in-lb

220 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP, MOLE

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR

UPC

781810288030

UPC 12 Digit

7818102880300

Dimensions

Dimension - Height fraction

2 in

Dimension - Height inch

1.96 in

Dimension - Height mm

50 mm

Dimension - L Length Overall mm

158.75 mm

Dimension - Length Overall inch

6.25 in

Dimension - Screw Size inch

7/16

Dimension - Strip Length inch

7/8 in

Dimension - Width fraction

99/100 in

Dimension - Width inch

0.99 in

Dimension - Width mm

25.15 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

1/0;2/0 AWG;3/0 AWG

Conductor - AL Str Size Range

1/0 AWG - 3/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

1/0 AWG - 3/0 AWG

Conductor Size

1/0-3/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

75