BURNDY
Image of BITO350FX BITO350FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector
Image of BITO350FX BITO350FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

BITO350FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BITO350FX

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Product details

General

Catalog Number

BITO350FX

Color Code

Red

Connector Type

Multi Tap

Hex Key

5/16 in

Insulation

Y

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945440661

UPC 12 Digit

6219454406611

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

63.50 mm

Dimension - L Length Overall mm

56.39 mm

Dimension - Length Overall inch

2.22 in

Dimension - Width inch

2.75 in

Dimension - Width mm

69.85 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper DLO Size Range

10 str.- 250 kcmil

Conductor - Copper Flex G Size Range

10 str.- 250 kcmil

Conductor - Copper Flex H Size Range

10 str.- 250 kcmil

Conductor - Copper Flex I Size Range

10 str.- 250 kcmil

Conductor - Copper Flex K Size Range

10 str.- 250 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1