BURNDY
BPD_POWER_DIST_BLOCK_Photo_BW
BPD_POWER_DIST_BLOCK_Photo_BW

BPD4250, Aluminum - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BPD4250

Product details

General

Catalog Number

BPD4250

Connector Type

Power Distribution Block

Material

Aluminum Alloy

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810601358

UPC 12 Digit

7818106013588

Conductor Related

Conductor - AL Str Size

10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG-250 kcmil

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

10 AWG-4/0 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

10 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Pallet Quantity

36

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)