BURNDY
BPD_POWER_DIST_BLOCK_Photo_BW
BPD_POWER_DIST_BLOCK_Photo_BW

BPD6500, Aluminum - Multiple Outlet Connector (Power Distribution Block)

Brand:

Burndy

Catalog ID:

BPD6500

Product details

General

Catalog Number

BPD6500

Connector Type

Power Distribution Block

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum Alloy

Plated

Y

Plating Type

Tin

UPC

781810601495

UPC 12 Digit

7818106014955

Dimensions

Dimension - B Length fraction

1-17/27 in

Dimension - B Length inch

1.63 in

Dimension - Pad Width inch

1 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

2 AWG-500 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

2 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Pallet Quantity

18

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)