BURNDY
BYNA
BYNA

BYNA32RT15ACCC, Terminal Pad Assembly, 230mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA32RT15ACCC

HYLUG™ Terminal Pad Assembly (ACCC), 230mm² ACCC, 230kV.

Product details

General

Catalog Number

BYNA32RT15ACCC

Connector Type

Terminal

Die Index

717

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

HYLUG™

UPC

781810514061

UPC 12 Digit

7818105140611

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.8 in

Dimension - Length Overall inch

15.5 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

230mm²(Copenhagen)

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1