BURNDY
BYNA
BYNA

BYNA32RT15HACCC, Terminal Pad Assembly, TMH24 Hardware Kit, 230mm, 15 Degree

Brand:

Burndy

Catalog ID:

BYNA32RT15HACCC

Product details

General

Catalog Number

BYNA32RT15HACCC

Connector Type

Terminal

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810474570

UPC 12 Digit

7818104745700

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.80 in

Dimension - L Length Overall mm

393 mm

Dimension - Length Overall inch

15.5 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

230mm2(Copenhagen)

Conductor - ACCC Str Size Range

230mm²(Copenhagen)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads