BURNDY
BYNA
BYNA

BYNA32RTHT, Straight Compression Terminal for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNA32RTHT

Product details

General

Catalog Number

BYNA32RTHT

Connector Type

Terminal

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

621945433694

UPC 12 Digit

6219454336944

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

16.56 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSS Str Size

336.4 (26/7) kcmil;336.4 (30/7) kcmil

Conductor - ACSS Str Size Range

336.4 (26/7) kcmil-336.4 (30/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

0