BURNDY
BYNA
BYNA

BYNA34RT15HHT, Compression Terminal, 15 Degree Pad, High Temp Rated (250 Deg C), for ACSS Conductor 397.5 kcmil

Brand:

Burndy

Catalog ID:

BYNA34RT15HHT

Product details

General

Catalog Number

BYNA34RT15HHT

Connector Type

Terminal

Die Index

719

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810514146

UPC 12 Digit

7818105141466

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

16.45 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.3 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACSS Str Size

397.5 (26/7) kcmil;397.5 (30/7) kcmil

Conductor - ACSS Str Size Range

397.5 (26/7) kcmil-397.5 (30/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads