BURNDY
BYNA
BYNA

BYNA36RT15HHT, Compression Terminal Pad Assembly for ACSS 477 kcmil, includes Hardware, 15 Degree

Brand:

Burndy

Catalog ID:

BYNA36RT15HHT

Product details

General

Catalog Number

BYNA36RT15HHT

Connector Type

Terminal

Die Index

720

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810514184

UPC 12 Digit

7818105141844

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.5 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

16.76 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.41 in

Dimension - Pad Width inch

3.25 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACSS Str Size

477 (20/7) kcmil;477 (22/7) kcmil;477 (24/7) kcmil;477 (26/7) kcmil;477 (30/7) kcmil

Conductor - ACSS Str Size Range

477 (20/7) kcmil-477 (30/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads