BURNDY
BYNA
BYNA

BYNA39RT15HT, Compression Terminal, ACSS 556.5 kcmil, 15 Degree Pad, High Temperature

Brand:

Burndy

Catalog ID:

BYNA39RT15HT

Product details

General

Catalog Number

BYNA39RT15HT

Connector Type

Terminal

UPC

781810493458

UPC 12 Digit

7818104934588

Dimensions

Dimension - D inch

4.50 in

Dimension - Length Overall inch

17.12 in

Dimension - Pad Width inch

3.25 in

Conductor Related

Conductor - ACSS Str Size

556.5 (24/7) kcmil;556.5 (26/7)kcmil

Conductor - ACSS Str Size Range

556.5 (24/7) kcmil-556.5 (26/7)kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1