BURNDY
BYNA
BYNA

BYNA39RTACCC, Compression Terminal, Dove 713 kcmil, Oslo 330mm, Amsterdam 380mm

Brand:

Burndy

Catalog ID:

BYNA39RTACCC

Product details

General

Application

For ACCC Conductor, Corona free operation up to 230 KV

Catalog Number

BYNA39RTACCC

Connector Type

Terminal

Die Index

722

Die Type

S722, P722, L722W

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

Straight

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810514269

UPC 12 Digit

7818105142699

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

4.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.97 in

Dimension - Length Overall inch

16.2 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACCC Str Size

DOVE 713 kcmil, OSLO 330 mm², AMSTERDAM 380 mm²

Conductor - Material

Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288