BURNDY
BYNA
BYNA

BYNA43RT15HACCC, Terminal Pad Assembly with TMH24 Hardware Kit, 816 kcmil-430mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA43RT15HACCC

Product details

General

Catalog Number

BYNA43RT15HACCC

Connector Type

Terminal

Die Index

724

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810474617

UPC 12 Digit

7818104746177

Dimensions

Dimension - D inch

4.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.05 in

Dimension - L Length Overall mm

412 mm

Dimension - Length Overall inch

16.2 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

816 kcmil(Grosbeak);430mm2(Brussels)

Conductor - ACCC Str Size Range

816 kcmil(Grosbeak)-430mm²(Brussels)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288