BURNDY
BYNA
BYNA

BYNA43RTHACCC, Terminal Pad Assembly with TMH24 Hardware Kit, 816 kcmil-430mm ACCC, 230kV

Brand:

Burndy

Catalog ID:

BYNA43RTHACCC

Product details

General

Catalog Number

BYNA43RTHACCC

Connector Type

Terminal

Die Index

724

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810499368

UPC 12 Digit

7818104993688

Dimensions

Dimension - D inch

4.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.05 in

Dimension - L Length Overall mm

412 mm

Dimension - Length Overall inch

16.2 in

Dimension - Outside Diameter inch

1.61 in

Dimension - Pad Width inch

3.25 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACCC Str Size

816 kcmil(Grosbeak);430mm2(Brussels)

Conductor - ACCC Str Size Range

816 kcmil(Grosbeak)-430mm²(Brussels)

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1