BURNDY
BYNA
BYNA

BYNA451RT15ACCC, Terminal Pad Assembly, 540mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA451RT15ACCC

Product details

General

Catalog Number

BYNA451RT15ACCC

Connector Type

Terminal

Die Index

725

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Trade Name

HYLUG™

UPC

781810514375

UPC 12 Digit

7818105143755

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.18 in

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

540mm2(Dublin)

Conductor - ACCC Str Size Range

540mm²(Dublin)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1