BURNDY
BYNA
BYNA

BYNA451RT15HACCC, ACSS - Compression Terminal

Brand:

Burndy

Catalog ID:

BYNA451RT15HACCC

Product details

General

Catalog Number

BYNA451RT15HACCC

Connector Type

Terminal

Die Index

725

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810474624

UPC 12 Digit

7818104746244

Dimensions

Dimension - D inch

3.95 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.18 in

Dimension - L Length Overall mm

381 mm

Dimension - Length Overall inch

15.0 in

Dimension - Outside Diameter inch

1.80 in

Dimension - Pad Width inch

3.22 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

540mm2(Dublin)

Conductor - ACCC Str Size Range

540mm²(Dublin)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288