BURNDY
BYNA
BYNA

BYNA451RTHT, ACSS - Compression Terminal

Brand:

Burndy

Catalog ID:

BYNA451RTHT

BURNDY; HYLUG; BYNA-RTHT, EHV; Features: Straight Compression terminal for 250 DegC ACSS transmission lines at 345 kV and over; For ACSS Conductor; RoHS Under Investigation.

Product details

General

Catalog Number

BYNA451RTHT

Connector Type

Terminal

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810514399

UPC 12 Digit

7818105143999

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

15.46 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.8 in

Dimension - Pad Width inch

3.22 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSS Str Size

715.5 (26/7) kcmil

Conductor - ACSS Str Size Range

715.5 (26/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384