BURNDY
BYNA
BYNA

BYNA49R15HT, Compression Terminal for 1033.5 ACSS, 15 Degree NEMA Tap Pad

Brand:

Burndy

Catalog ID:

BYNA49R15HT

Product details

General

Catalog Number

BYNA49R15HT

Connector Type

Terminal

UPC

781810495742

UPC 12 Digit

7818104957422

Dimensions

Dimension - D inch

3.95 in

Dimension - Length Overall inch

15.14 in

Dimension - Pad Width inch

3.22 in

Conductor Related

Conductor - ACSS Str Size

900(45/7) kcmil;1113(45/7) kcmil

Conductor - ACSS Str Size Range

900(45/7) kcmil-1113(45/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1