BURNDY
BYNA
BYNA

BYNA49RHT, Compression Terminal, Straight for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNA49RHT

Product details

General

Catalog Number

BYNA49RHT

Connector Type

Terminal

Die Index

727

Feature - Barrel Style

Tapered

Feature - Barrel Type

Long

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810514405

UPC 12 Digit

7818105144055

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

15.66 in

Dimension - N inch

1.12 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Dimension - Thread Size

1/2

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSS Str Size

900 (45/7) kcmil;900 (54/7) kcmil;954 (42/7) kcmil;954 (20/7) kcmil;954 (45/7) kcmil;954 (48/7) kcmil;954 (24/7) kcmil;954 (54/7) kcmil;954 (30/19) kcmil;1033.5 (42/7) kcmil;1033.5 (45/7) kcmil;1033.5 (48/7) kcmil;1033.5 (54/7) kcmil;1113 (42/7) kcmil;1113 (45/7) kcmil;1113 (48/7) kcmil;1113 (54/19) kcmil

Conductor - ACSS Str Size Range

900 (45/7) kcmil-1113 (54/19) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

10