BURNDY
BYNA
BYNA

BYNA49RT15HHT, Compression Deadend, includes Hardware, Cardinal 1222 ACSS

Brand:

Burndy

Catalog ID:

BYNA49RT15HHT

BURNDY; HYLUG; BYNA-RT-HHT, EHV; Features: Terminal and hardware; Full tension compression deadend for 250 Deg C rated ACSS transmission lines at 345 kV and over; 15 Deg NEMA Tap Pad Terminal; For ACSS Conductor; RoHS Compatible; Conductor Range (Main/Primary): 900 - 1113 KCMIL (45-7 Str) ACSS.

Product details

General

Catalog Number

BYNA49RT15HHT

Connector Type

Terminal

Trade Name

HYLUG™

UPC

781810560228

UPC 12 Digit

7818105602288

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads