BURNDY
BYNA
BYNA

BYNA52RT15HACCC, Terminal Pad Assembly with TMH24 Hardware Kit, 780mm-840mm ACCC, 15 Degree, 230kV

Brand:

Burndy

Catalog ID:

BYNA52RT15HACCC

Product details

General

Catalog Number

BYNA52RT15HACCC

Connector Type

Terminal

Die Index

728

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810474648

UPC 12 Digit

7818104746488

Dimensions

Dimension - D inch

3.95 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

1.46 in

Dimension - L Length Overall mm

438 mm

Dimension - Length Overall inch

17.3 in

Dimension - Outside Diameter inch

2.25 in

Dimension - Pad Width inch

3.22 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

780mm2(London);1572 kcmil(Bittern);840mm2(Paris)

Conductor - ACCC Str Size Range

780mm²(London)-840mm²(Paris)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1