BURNDY
BYNA
BYNA

BYNA590MRT15ACCC, Compression Terminal, 15 Degree, Accommodates Hamburg 570, Milan 590, Rome 610 ACCC

Brand:

Burndy

Catalog ID:

BYNA590MRT15ACCC

Product details

General

Application

For ACCC Conductor, Corona free operation up to 230 KV

Catalog Number

BYNA590MRT15ACCC

Connector Type

Terminal

Die Index

727

Die Type

L727W

Feature - Barrel Style

Tapered

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Orientation

15 Degree

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810487716

UPC 12 Digit

7818104877166

Dimensions

Dimension - D inch

3.95 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.92 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

15.7 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.97 in

Dimension - Pad Width inch

3.22 in

Weight

2.8 lb

Electrical Ratings

Voltage - Maximum

230 kV

Conductor Related

Conductor - ACCC Str Size

HAMBURG 570 mm², MILAN 590 mm², ROME 610 mm²

Conductor - Material

Aluminum

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288

Resources and downloads