BURNDY
Image of BYNS43RHT BYNS43RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor
Image of BYNS43RHT BYNS43RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

BYNS43RHT, Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNS43RHT

Product details

General

Catalog Number

BYNS43RHT

Connector Type

Tap

Die Index

724

UPC

781810510964

UPC 12 Digit

7818105109644

Dimensions

Dimension - Length Overall inch

19.74 in

Dimension - Outside Diameter inch

1.61 in

Conductor Related

Conductor - ACSS Str Size

605 (24/7) kcmil;605 (26/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;666.6 (24/7) kcmil

Conductor - ACSS Str Size Range

605 (24/7) kcmil-666.6 (24/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads