BURNDY
Image of BYNS451RHT BYNS451RHT, Compression Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor
Image of BYNS451RHT BYNS451RHT, Compression Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

BYNS451RHT, Compression Jumper Loop Sleeve, Pre-filled with Joint Compound, Capped, for ACSS Conductor

Brand:

Burndy

Catalog ID:

BYNS451RHT

Product details

General

Catalog Number

BYNS451RHT

Connector Type

Splice

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810497456

UPC 12 Digit

7818104974566

Dimensions

Dimension - L Length Overall mm

472 mm

Dimension - Length Overall inch

18.60 in

Conductor Related

Conductor - ACSR Cmpt Size

8 AWG

Conductor - ACSR Cmpt Size Range

8 AWG

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - ACSS Str Size

715.5 (26/7) kcmil;715.5 (30/19) kcmil;795 (42/7) kcmil;795 (20/7) kcmil;795 (45/7) kcmil;795 (22/7) kcmil;795 (24/7) kcmil;795 (54/7) kcmil

Conductor - ACSS Str Size Range

715.5 (26/7) kcmil-795 (54/7) kcmil

Conductor - AL Str Size

12 AWG

Conductor - AL Str Size Range

12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads