BURNDY
Image of C11JA C11JA, Cast Bronze Clamp, Armored Cable to Water Pipe
Image of C11JA C11JA, Cast Bronze Clamp, Armored Cable to Water Pipe

C11JA, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand:

Burndy

Catalog ID:

C11JA

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 1/2" - 1" Water Pipe.

  • Zinc plated screws
  • Pressure bar grips armor or outer cable insulation

Product details

General

Catalog Number

C11JA

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142110

UPC 12 Digit

7818101421100

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.05 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

3/8 in;1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2in -1 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings