BURNDY
Image of C2Y4/0L25D60CG1 C2Y4/0L25D60CG1 Rope Lay Braid
Image of C2Y4/0L25D60CG1 C2Y4/0L25D60CG1 Rope Lay Braid

C2Y4/0L25D60CG1 Rope Lay Braid

Brand:

Burndy

Catalog ID:

C2Y4/0L25D60CG1

Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

C2Y4/0L25D60CG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

2

Plated

Y

UPC

781810465165

UPC 12 Digit

7818104651655

Dimensions

Dimension - L Length Overall mm

650 mm

Dimension - Length Overall inch

25.60 in

Length

25.6 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

30

Pallet Quantity

900