BURNDY
Image of M4660 CB4 90CART 8MMSOL-5MMX30
* Representative image
Image of M4660 CB4 90CART 8MMSOL-5MMX30

CB4 90CART 8MMSOL-5MMX30

Brand:

Burndy

Catalog ID:

M4660

CB4 90CART 8MMSOL-5MMX30

Product details

General

Application

Grounding

Catalog Number

M4660

Duty

N/A

Item Type

405

Type

Molds

UPC

781810580394

UPC 12 Digit

781810580394

Dimensions

Dimension - Thread Size

-

Weight

11.1 lb

WeightMetric

5 kg

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Resources and downloads