BURNDY
Image of CB5G18G1 CB5G18G1 Flexible Copper Covered Braid
Image of CB5G18G1 CB5G18G1 Flexible Copper Covered Braid

CB5G18G1 Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CB5G18G1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CB5G18G1

Connector Type

Braid

Insulation

Y

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

5

Plated

N

UPC

781810114858

UPC 12 Digit

7818101148588

Dimensions

Dimension - L Length Overall mm

457 mm

Dimension - Length Overall inch

18.00 in

Length

18 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

160