BURNDY
Image of CC3Y4/0L17D50G4 CC3Y4/0L17D50G4 Flexible Rope Lay Copper Braid
Image of CC3Y4/0L17D50G4 CC3Y4/0L17D50G4 Flexible Rope Lay Copper Braid

CC3Y4/0L17D50G4 Flexible Rope Lay Copper Braid

Brand:

Burndy

Catalog ID:

CC3Y4/0L17D50G4

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CC3Y4/0L17D50G4

Connector Type

Rope lay

Material

Copper

UPC

621945468658

Dimensions

Dimension - L Length Overall mm

445 mm

Dimension - Length Overall inch

17.50 in

Length

17.5 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

5

Pallet Quantity

960

Resources and downloads