BURNDY
Image of CC3Y4/0L29G3TN CC3Y4/0L29G3TN Covered Rope Lay Braid
Image of CC3Y4/0L29G3TN CC3Y4/0L29G3TN Covered Rope Lay Braid

CC3Y4/0L29G3TN Covered Rope Lay Braid

Brand:

Burndy

Catalog ID:

CC3Y4/0L29G3TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CC3Y4/0L29G3TN

Connector Type

Rope lay

Material

Copper

UPC

621945436701

UPC 12 Digit

6219454367011

Dimensions

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29.00 in

Length

29 in

Weight

8.369 lb

Electrical Ratings

Amperage Rating

1000 A

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

175

Resources and downloads