BURNDY
Image of CCFBGFR CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap
Image of CCFBGFR CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap
Image of CCFBGFR CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

CCFBGFR, Clear Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

Brand:

Burndy

Catalog ID:

CCFBGFR

Flame retardant H-retardant cover, #8-#6 AWG, Green.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Product details

General

Application

Cover

Catalog Number

CCFBGFR

Color

Clear

Color Code

Orange

Connector Type

H-TAP COVERS CLEAR

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Temperature Rating

194

UPC

781810438145

UPC 12 Digit

7818104381455

Dimensions

Dimension - Height inch

1.16 in

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.63 in

Dimension - Width inch

0.85 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

8 AWG-6 AWG

Conductor - Copper Str Compact Size

8 AWG-6 AWG

Conductor - Copper Str Size

8 AWG-6 AWG

Conductor - Copper Str Size Range

#8 AWG-#6 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.65 in

Conductor Type

CODE/FLEX

Wire Size

8 AWG-6 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

3300

Resources and downloads