BURNDY
Image of CCFNFR CCFNFR, Clear Cover, Flame retardant cover for YH3434, YH3429C, 500 kcmil H-Tap
Image of CCFNFR CCFNFR, Clear Cover, Flame retardant cover for YH3434, YH3429C, 500 kcmil H-Tap
Image of CCFNFR CCFNFR, Clear Cover, Flame retardant cover for YH3434, YH3429C, 500 kcmil H-Tap

CCFNFR, Clear Cover, Flame retardant cover for YH3434, YH3429C, 500 kcmil H-Tap

Brand:

Burndy

Catalog ID:

CCFNFR

Flame retardant H-retardant cover, 500 kcmil, Brown.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

Product details

General

Application

Cover

Catalog Number

CCFNFR

Color

Clear

Color Code

Brown

Connector Type

H-TAP COVERS CLEAR

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Temperature Rating

194

UPC

781810438169

UPC 12 Digit

7818104381699

Dimensions

Dimension - Height inch

2.76 in

Dimension - L Length Overall mm

184 mm

Dimension - Length Overall inch

7.25 in

Dimension - Maximum Conductor Size Accommodated

500 kcmil

Dimension - Width inch

2.05 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

500 KCMIL

Conductor - Copper Str Compact Size

500 KCMIL

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor - Max Length

1.10 in

Conductor Type

CODE/FLEX

Wire Size

500 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads