BURNDY
Circular Butting Stainless Steel Wide U Die, 2 AWG, Brown, Index 10
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Circular Butting Stainless Steel Wide U Die, 2 AWG, Brown, Index 10

Brand: Burndy

Catalog ID: U2CRTW

Butting Wide U Die, 2 AWG, Brown, Index 10.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Brown
  • Die Index 10

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U2CRTW

Crimp Force Capacity

12 ton

Die Index

10

Die Type

U Die

Type

Die

UPC

781810539033

UPC 12 Digit

7818105390333

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads