BURNDY
Image of YA2CL2NT1490 YA2CL2NT1490, Compression Terminal, 2 AWG Cu, 2 Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 90 Degree
Image of YA2CL2NT1490 YA2CL2NT1490, Compression Terminal, 2 AWG Cu, 2 Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 90 Degree
play

YA2CL2NT1490, Compression Terminal, 2 AWG Cu, 2 Hole, 1/4" Stud, 5/8" Spacing, Standard Barrel, Narrow Tongue, 90 Degree

Brand:

Burndy

Catalog ID:

YA2CL2NT1490

2 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Brown Color Code, 10 Die Index, 90 Degree.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

UL Listed 90 DEG C, 600 V - 35 KV, Tongue Angle: 90 DEG Angle

Product details

General

Application

Wire Termination

Catalog Number

YA2CL2NT1490

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810314036

UPC 12 Digit

7818103140366

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.26 in

Dimension - Height inch

1.37 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.68 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.32 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video