BURNDY
Image of CP26A26ASG CP26A26ASG, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP26A26ASG CP26A26ASG, Aluminum Alloy Connector for Tap or Parallel Connections

CP26A26ASG, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP26A26ASG

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP26A26ASG

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810474310

UPC 12 Digit

7818104743100

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads