BURNDY
Image of CP27A27A CP27A27A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP27A27A CP27A27A, Aluminum Alloy Connector for Tap or Parallel Connections

CP27A27A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP27A27A

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP27A27A

UPC

781810012970

Dimensions

Dimension - Height inch

2.82 in

Dimension - Width inch

2.09 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads