BURNDY
Image of CP32A32A CP32A32A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP32A32A CP32A32A, Aluminum Alloy Connector for Tap or Parallel Connections

CP32A32A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP32A32A

ACSR,6201,5005: 203.2,336.4,397.5 CU. & ALUM.: 397.5,400 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP32A32A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012987

UPC 12 Digit

7818100129877

Dimensions

Dimension - B Length inch

5 in

Dimension - Height fraction

3 in

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Size Range

203.2 (16/9) Brahma kcmil-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Size A

397 kcmil;400 kcmil

Conductor - AL Str Size A Range

397 kcmil-400 kcmil

Conductor - AL Str Size B

397 kcmil;400 kcmil

Conductor - AL Str Size B Range

397 kcmil-400 kcmil

Conductor - Copper Str Size A

400 kcmil

Conductor - Copper Str Size A Range

400 kcmil

Conductor - Copper Str Size B

400 kcmil

Conductor - Copper Str Size B Range

400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads