BURNDY
Image of CP3434 CP3434, Heavy Duty Parallel Connector, Copper, A=500 kcmil, B=500 kcmil
Image of CP3434 CP3434, Heavy Duty Parallel Connector, Copper, A=500 kcmil, B=500 kcmil

CP3434, Heavy Duty Parallel Connector, Copper, A=500 kcmil, B=500 kcmil

Brand:

Burndy

Catalog ID:

CP3434

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

Product details

General

Catalog Number

CP3434

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810012864

UPC 12 Digit

7818100128644

Dimensions

Dimension - B Length fraction

5 in

Dimension - B Length inch

5 in

Dimension - Height mm

0 mm

Dimension - Width fraction

2-1/2 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size A Range

500 kcmil

Conductor - Copper Str Size B

500 kcmil

Conductor - Copper Str Size B Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

7

Resources and downloads