BURNDY
Image of CP4444 CP4444, Heavy Duty Parallel Connector, Copper, A=1000 kcmil, B=1000 kcmil
Image of CP4444 CP4444, Heavy Duty Parallel Connector, Copper, A=1000 kcmil, B=1000 kcmil

CP4444, Heavy Duty Parallel Connector, Copper, A=1000 kcmil, B=1000 kcmil

Brand:

Burndy

Catalog ID:

CP4444

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

Product details

General

Catalog Number

CP4444

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810246689

UPC 12 Digit

7818102466899

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

5

Conductor Related

Conductor - AL Str Size

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings