BURNDY
Image of CT110800SSBC CT110800SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Natural
Image of CT110800SSBC CT110800SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Natural

CT110800SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Natural

Brand:

Burndy

Catalog ID:

CT110800SSBC

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110800SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110 lb

Rating - Minimum Tensile Strength N

113

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT-SSB

UPC

781810564905

Dimensions

Dimension - Bundle Diameter Max inch

7.99

Dimension - L Length Overall mm

699 mm

Dimension - Length Overall inch

27.52 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2000

Minimum Pack Quantity

100