BURNDY
Image of CT120200L CT120200L, Cable Tie, 120 Lb Tensile, Natural
Image of CT120200L CT120200L, Cable Tie, 120 Lb Tensile, Natural

CT120200L, Cable Tie, 120 Lb Tensile, Natural

Brand:

Burndy

Catalog ID:

CT120200L

Nylon UNIRAP - 120 Lb. Tensile Strength.

Standard Cable Tie

Product details

General

Catalog Number

CT120200L

Color

Natural

Installation Torque Recommended in-lb

12 LBS/in

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810332924

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

221 mm

Dimension - Length Overall inch

8.70 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

2500

Minimum Pack Quantity

1000

Packaging Type

Bag

Resources and downloads