BURNDY
Image of CT120300SSBL0 CT120300SSBL0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Black
Image of CT120300SSBL0 CT120300SSBL0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Black

CT120300SSBL0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Black

Brand:

Burndy

Catalog ID:

CT120300SSBL0

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120300SSBL0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810643136

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50