BURNDY
Image of CT120400D0 CT120400D0, Cable Tie, 120 Lb Tensile, UV Black
Image of CT120400D0 CT120400D0, Cable Tie, 120 Lb Tensile, UV Black

CT120400D0, Cable Tie, 120 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT120400D0

Nylon 6/6 Standard Cable Tie, UV Black, 120 Lbs Min Ten Strgth, 15.25" L, 0.30" W.

Standard Cable Tie

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For Outdoor Applications

Catalog Number

CT120400D0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810333495

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

383 mm

Dimension - Length Overall inch

15.09 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Military Spec Number

MS3367-3-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

2000

Minimum Pack Quantity

500

Resources and downloads