BURNDY
Image of CT120400LUG CT120400LUG, Cable Tie, 120 Lb Tensile, Natural, Universal Grade
Image of CT120400LUG CT120400LUG, Cable Tie, 120 Lb Tensile, Natural, Universal Grade

CT120400LUG, Cable Tie, 120 Lb Tensile, Natural, Universal Grade

Brand:

Burndy

Catalog ID:

CT120400LUG

Nylon UNIRAP - 120 Lb. Tensile Strength.

Standard Cable Tie

Product details

General

Catalog Number

CT120400LUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469170

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

370 mm

Dimension - Length Overall inch

14.57 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6000

Minimum Pack Quantity

50