BURNDY
Image of CT120800L00 CT120800L00, Cable Tie, 120 Lb Tensile, Black
Image of CT120800L00 CT120800L00, Cable Tie, 120 Lb Tensile, Black

CT120800L00, Cable Tie, 120 Lb Tensile, Black

Brand:

Burndy

Catalog ID:

CT120800L00

Nylon cable Tie, 120 lbs.

Standard Cable Tie

Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

Product details

General

Application

For connecting cable to ground rod

Catalog Number

CT120800L00

Color

UV Black (Mil. Spec.)

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP

Tool Type

Standard

Trade Name

UNIRAP™

Type

STANDARD

UPC

781810661086

Dimensions

Dimension - Bundle Diameter Max inch

8

Dimension - L Length Overall mm

724 mm

Dimension - Length Overall inch

28.51 in

Dimension - Width inch

0.30 in

Dimension - Width mm

7.6 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

50