BURNDY
Image of CT175600Q0UG CT175600Q0UG, Cable Tie, 6" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade
Image of CT175600Q0UG CT175600Q0UG, Cable Tie, 6" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

CT175600Q0UG, Cable Tie, 6" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT175600Q0UG

Universal grade cable Ties, Nylon 6/6 UV Stabilized, 175 Lbs, 21" L, UV Black, 6" Bundle Dia, Package: 25.

Standard Cable Tie

Nylon 6/6 Standard, One piece injection molded, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease, and diluted acids, Rounded edges and bent tip for easy installation, Self-Locking

Product details

General

Application

For both field and production line use

Catalog Number

CT175600Q0UG

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Sub Brand

CABLE TIE

Tool Type

Heavy

Trade Name

UNIRAP™

Type

CT_UG

UPC

781810499160

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1500

Minimum Pack Quantity

25