BURNDY
Image of CT175900Q0UG CT175900Q0UG, Cable Tie, 9" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade
Image of CT175900Q0UG CT175900Q0UG, Cable Tie, 9" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

CT175900Q0UG, Cable Tie, 9" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand:

Burndy

Catalog ID:

CT175900Q0UG

Product details

General

Catalog Number

CT175900Q0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810480489

Dimensions

Dimension - Bundle Diameter Max inch

9

Dimension - L Length Overall mm

813 mm

Dimension - Length Overall inch

32.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1500

Minimum Pack Quantity

25