BURNDY
Image of CT18075C00 CT18075C00, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black
Image of CT18075C00 CT18075C00, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black

CT18075C00, Cable Tie, .75" Max Bundle, 18 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT18075C00

Product details

General

Catalog Number

CT18075C00

Color

UV Black (Mil. Spec.)

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810331682

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.10 in

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-4-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag