BURNDY
CT18075FLC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification
Image of CT18075FLC CT18075FLC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification
Image of CT18075FLC CT18075FLC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

CT18075FLC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

Brand: Burndy

Catalog ID: CT18075FLC

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.10"L, 0.10"W, 0.75" Bundle Dia.

Product details

General

Catalog Number

CT18075FLC

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Trade Name

UNIRAP™

UPC

781810335376

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.10 in

Dimension - Marking Pad Size inch

0.36 X 0.81

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20000

Minimum Pack Quantity

1000